Manufacturer part number: H25U6L
Brand: TRUSCO NAKAYAMA
Price: 113.59 €
Delivery time: 6 Days
Overall Length: 410 mm
Maximum Opening: 250 mm
Pocket: 120 mm
Frame Dimensions A: 22 mm
Frame Dimensions B: 10.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
H25U6L
Part Number
|
---|
H25U6L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Maximum Opening (mm) | Pocket (mm) | Frame Dimensions A (mm) | Frame Dimensions B (mm) | JAN Code | Trusco Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
113.59 € | 1 | Available | 6 Days | 410 | 250 | 120 | 22 | 10.5 | 4989999326840 | 490-1339 | 1780 |
Loading...
Material | Cold Rolled Steel Material |
---|
This page is Clamp Multi-Deep Jaw Type, Single-Action Lever, Ratchet Structure, part number H25U6L.
You can find the detail information about specifications and dimensions on part number H25U6L.
Configure
Basic Attributes
Type
Overall Length(mm)
Maximum Opening(mm)
Pocket(mm)
Frame Dimensions A(mm)
Frame Dimensions B(mm)
JAN Code
Trusco Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
H30U10L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length (mm) | Maximum Opening (mm) | Pocket (mm) | Frame Dimensions A (mm) | Frame Dimensions B (mm) | JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
146.76 € | 1 | Available | 6 Days | 510 | 300 | 140 | 25 | 12.0 | 4989999326857 | 490-1347 | 2800 |