Manufacturer part number: C3-266RFG-22040-16
Brand: SANDVIK
Price: 393.49 €
Delivery time: 8 Days
Cutting Direction: Left-hand
Tip Size: 16
Tip tightening torque: 0.5 Nm
D5m: 32 mm
Dimension L1: 40 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C3-266RFG-22040-16
Part Number
|
---|
C3-266RFG-22040-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Tip Size | Tip tightening torque (Nm) | D5m (mm) | Dimension L1 (mm) | iC | f1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
393.49 € | 1 | 8 Days | Left-hand | 16 | 0.5 | 32 | 40 | 41706 | 22 |
Loading...
Application | Outer Diameter Screw | Screw Type | 60° Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55°C Whitworth (W) / American Pipe Taper (NPT) | With/Without Cutting Oil Hole | Available |
---|---|---|---|---|---|
With/without flat cutting blade | N/A |
This page is CoroThread 266 - Outer-Diameter Threading, Coromant Capto, Cutting Head, Screw Clamp, C-266R / LFG, part number C3-266RFG-22040-16.
You can find the detail information about specifications and dimensions on part number C3-266RFG-22040-16.
Configure
Basic Attributes
Type
Cutting Direction
Tip Size
Tip tightening torque(Nm)
D5m(mm)
Dimension L1(mm)
iC
Filter by standard shipping days
Optional Attributes
Part Number |
---|
C3-266LFG-22040-16 |
C3-266RFG-22040-22 |
C4-266LFG-27050-16 |
C4-266LFG-27050-22 |
C4-266RFG-27050-16 |
C4-266RFG-27050-22 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutting Direction | Tip Size | Tip tightening torque (Nm) | D5m (mm) | Dimension L1 (mm) | iC | f1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
411.17 € | 1 | 6 Days | Left-hand | 16 | 0.3 | 32 | 40 | 41706 | 22 | ||
411.17 € | 1 | 6 Days | Left-hand | 22 | 0.5 | 32 | 40 | 41641 | 22 | ||
411.17 € | 1 | 8 Days | Left-hand | 16 | 3 | 40 | 50 | 41706 | 27 | ||
411.17 € | 1 | 8 Days | Left-hand | 22 | 5 | 40 | 50 | 41641 | 27 | ||
393.49 € | 1 | 8 Days | Right-hand | 16 | 3 | 40 | 50 | 41706 | 27 | ||
411.17 € | 1 | 8 Days | Right-hand | 22 | 5 | 40 | 50 | 41641 | 27 |