Manufacturer part number: 391.68B-7-12540S12B
Brand: SANDVIK
Price: 501.53 €
Delivery time: 6 Days
Applicable Tip Shape: S (Rectangular)
Minimum Machining Diameter: 99
Dimension L1: 100 mm
Tip Size iC: 41641
D5m: 80 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
391.68B-7-12540S12B
Part Number
|
---|
391.68B-7-12540S12B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable Tip Shape | Minimum Machining Diameter | Dimension L1 (mm) | Tip Size iC | D5m (mm) | Tip tightening torque (Nm) | DC (mm) | Dimensions/D21 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
501.53 € | 1 | 6 Days | S (Rectangular) | 99 | 100 | 41641 | 80 | 38 | 99-125 | - |
Loading...
Application | Internal Diameter | Lubrication Hole Y/N | Available | Cutting Angle(°) | 75 |
---|---|---|---|---|---|
Tool Lead Angle(°) | 15° |
This page is DuoBore Twin-Edge Boring Tool 391.68B, part number 391.68B-7-12540S12B.
You can find the detail information about specifications and dimensions on part number 391.68B-7-12540S12B.
Configure
Basic Attributes
Type
Applicable Tip Shape
Minimum Machining Diameter
Dimension L1(mm)
Tip Size iC
Filter by standard shipping days
Optional Attributes
Part Number |
---|
391.68B-2-03813C06B |
391.68B-3-04716C06B |
391.68B-4-05624S09B |
391.68B-5-07026S09B |
391.68B-6-08430S12B |
391.68B-7-15040S12B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable Tip Shape | Minimum Machining Diameter | Dimension L1 (mm) | Tip Size iC | D5m (mm) | Tip tightening torque (Nm) | DC (mm) | Dimensions/D21 |
---|---|---|---|---|---|---|---|---|---|---|---|---|
364.11 € | 1 | 8 Days | C (80° Diamond-Shape) | 30 | 97 | 41643 | 32 | 4.8 | 30-38 | 29 | ||
411.77 € | 1 | 6 Days | C (80° Diamond-Shape) | 37 | 50 | 41643 | 32 | 4.8 | 37-47 | - | ||
411.77 € | 1 | 6 Days | S (Rectangular) | 46 | 65 | 41706 | 40 | 9 | 46-56 | - | ||
411.77 € | 1 | 8 Days | S (Rectangular) | 55 | 70 | 41706 | 50 | 16 | 55-70 | - | ||
457.20 € | 1 | 6 Days | S (Rectangular) | 69 | 75 | 41641 | 63 | 16 | 69-84 | - | ||
501.53 € | 1 | 6 Days | S (Rectangular) | 123 | 100 | 41641 | 80 | 38 | 123-150 | - |