Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
391.68A-1-03213C06B |
391.68A-2-03813C06B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable Tip Shape | Minimum Machining Diameter | Dimension L1 (mm) | Tip Size iC | D5m (mm) | Tip tightening torque (Nm) | DC (mm) | Dimensions/D21 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
364.11 € | 1 | 8 Days | C (80° Diamond-Shape) | 25 | 81 | 41643 | 32 | 4.8 | 25-32 | 24 | ||
364.11 € | 1 | 8 Days | C (80° Diamond-Shape) | 30 | 97 | 41643 | 32 | 4.8 | 30-38 | 29 |
Loading...
Application | Internal Diameter | Lubrication Hole Y/N | Available | Cutting Angle(°) | 90 |
---|---|---|---|---|---|
Tool Lead Angle(°) | 0° |
Configure
Basic Attributes
Minimum Machining Diameter
Dimension L1(mm)
Tip Size iC
Type
Applicable Tip Shape
Filter by standard shipping days
Optional Attributes