Manufacturer part number: 2B330-1200-NC-H10F
Brand: SANDVIK
Price: 372.61 €
Delivery time: 8 Days
R Size: 6 mm
Blade length (ℓ): 22 mm
Overall Length (L): 83 mm
Shank diameter (d): 12 mm
Tool Diameter: 12 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2B330-1200-NC-H10F
Part Number
|
---|
2B330-1200-NC-H10F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Tool Diameter (mm) | Usable length (mm) | Connection Size (mm) | Neck diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
372.61 € | 1 | Available | 8 Days | 6 | 22 | 83 | 12 | 12 | 35.80 | 12 | 11.70 |
Loading...
Type | Ball | work material | Aluminum / Titanium | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | PVD | Machining Application | Curved surface | Torsional Angle(deg) | 40 |
Shank diameter tolerance | h6 | Standard | COROMANT | Allowable Class Cutting Diameter | h10 |
Detailed Material | H10F |
This page is Dedicated CoroMill Plura End Mill For Roughing 2B330, part number 2B330-1200-NC-H10F.
You can find the detail information about specifications and dimensions on part number 2B330-1200-NC-H10F.
Configure
Basic Attributes
Type
R Size(mm)
Blade length (ℓ)(mm)
Overall Length (L)(mm)
Shank diameter (d)(mm)
Tool Diameter(mm)
Usable length(mm)
Connection Size(mm)
Neck diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2B330-0400-NC-H10F |
2B330-0500-NC-H10F |
2B330-0600-NC-H10F |
2B330-0800-NC-H10F |
2B330-1000-NC-H10F |
2B330-1600-NC-H10F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Tool Diameter (mm) | Usable length (mm) | Connection Size (mm) | Neck diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
141.00 € | 1 | Available | 8 Days | 2 | 7 | 50 | 4 | 4 | 11.80 | 4 | 3.70 | |
141.00 € | 1 | Available | 8 Days | 2.5 | 10 | 50 | 5 | 5 | 14.80 | 5 | 4.70 | |
141.00 € | 1 | Available | 8 Days | 3 | 11 | 57 | 6 | 6 | 17.80 | 6 | 5.70 | |
188.95 € | 1 | Available | 8 Days | 4 | 14 | 63 | 8 | 8 | 23.80 | 8 | 7.70 | |
256.79 € | 1 | Available | 8 Days | 5 | 18 | 73 | 10 | 10 | 29.80 | 10 | 9.70 | |
601.89 € | 1 | Available | 8 Days | 8 | 29 | 92 | 16 | 16 | 47.80 | 16 | 15.70 |