Manufacturer part number: SC-25
Brand: TOP KOGYO
Price: 27.84 €
Delivery time: 5 Days
Nominal Dimensions: 25 mm
Maximum Opening: 25 mm
Jaw Depth: 25 mm
Mass: 220 g
Total Length of Frame: 82 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SC-25
Part Number
|
---|
SC-25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dimensions (mm) | Maximum Opening (mm) | Jaw Depth (mm) | Mass (g) | Total Length of Frame (mm) | Guaranteed load (ton) | Push screw hexagon size (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
27.84 € | 1 | Available | 5 Days | 25 | 25 | 25 | 220 | 82 | 2.4 | 12 |
Loading...
Material | S55C/S45C | Features | The push screw part is tough and accurate and can be used for many years due to its rolling machining. The frame part has a special shape so it can be used stably without breaking or twisting. |
---|
Configure
Basic Attributes
Type
Nominal Dimensions(mm)
Maximum Opening(mm)
Jaw Depth(mm)
Mass(g)
Total Length of Frame(mm)
Guaranteed load(ton)
Push screw hexagon size(mm)
Filter by standard shipping days
Optional Attributes