Signal Type Torque Wrench PQL

Signal Type Torque Wrench PQL
  • Volume Discount
[Specifications]
·It is a pre-lock graduated type that requires a tool to set the torque.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PQL100N4
PQL140N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Torque adjustment range
(N・m)
Overall Length
(mm)
Mass
(g)

322.49 €

1 Available 6 Days 20~100320650

368.83 €

1 Available 44 Days 30~140385750

Loading...

  1. 1

Basic information

Product Type Preset Mold Insertion Angle(mm) 12.7 Minimum graduation(N・M) 1
Load direction Right Torque Precision(±%) 3 Details Type PQL Type
Features A pre-lock version of the QL torque wrench. Effective for preventing human error when setting tightening torque. Ideal for individual tightening work as a gradated single-function type. Supplement Torque set is suitable for hex wrench. Accessory Hex bar wrench (for torque adjustment)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360