Mag Height Block (MHB-R50C-32)

Mag Height Block MHB-R50C-32
  • Volume Discount

Product Details:

Manufacturer part number: MHB-R50C-32

Brand: NABEYA

Price: 54.89

Delivery time: 7 Days


Technical Data:

A: 50 mm

B: 32 mm

Mass: 0.5 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MHB-R50C-32

Part Number
MHB-R50C-32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
Mass
(kg)

54.89 €

1 7 Days 50320.5

Loading...

  1. 1

Basic information

Accessory Mounting bolts Features For the protection of the upper surface of the magnet chuck. For improving precision of the upper surface of the magnet chuck. (Capable of self-cutting) Fixed using mounting bolt. Avoids interference of through-hole drills, workpieces, etc. Material SS Material

This page is Mag Height Block, part number MHB-R50C-32.
You can find the detail information about specifications and dimensions on part number MHB-R50C-32.

Variation of this product

Part Number
MHB-R70C-15
MHB-R70C-45
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
B
(mm)
Mass
(kg)

52.52 €

1 7 Days 70150.4

83.78 €

1 Available 7 Days 70451.3

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360