Manufacturer part number: RB-26-4-20
Brand: KOBE STEEL
Price: 307.16 €
Delivery time: 15 Days
Pole diameter: 4 mm
Current range, lower: 105~170 A
Current range, vertical position, elevating, upper: 100~150
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RB-26-4-20
Product Type | Welding rod | JIS Standard | Z3211 E4313 | AWS Standard | A5.1 E6013 Applicable |
---|---|---|---|---|---|
Amount Of Content | 1 Box (5 kg x 4 Boxes) | Mass(g) | 20000 | Application and Usage Characteristic | Due to being full diameter, proceeding downward while upright is feasible. With little sputtering, brilliant beads can be acquired. Suitable for proceeding down a thin plate while upright. When proceeding downward, hold the rod straight. Current should be roughly the same as when pointed down. |
Chemical Composition of Deposited Metal C(%) | 0.08 | Chemical Composition of Deposited Metal Si(%) | 0.30 | Chemical Composition of Deposited Metal Mn(%) | 0.37 |
Chemical Composition of Deposited Metal P(%) | 0.012 | Chemical Composition of Deposited Metal S(%) | 0.010 | Identification Color, Rod End Color | Black |
Identification Color, Secondary Color | - | Mechanical Properties of Weld Metal Proof Stress MPa | 450 | Mechanical Properties of Weld Metal Proof Stress, Tensile Strength MPa | 510 |
Mechanical Properties of Weld Metal Proof Stress, Elongation(%) | 23 | Mechanical Properties of Weld Metal Proof Stress, Absorption Energy(J) | - | Authorized by the Classification Society of Japan | NK ABS LR |