Manufacturer part number: CXS-05GX100-5225L-1025
Brand: SANDVIK
Price: 82.85 €
Delivery time: 8 Days
Cutting Direction: Left-hand
Overall Length L1: 3
Dimension l3: 25 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CXS-05GX100-5225L-1025
Minimum Machining Diameter | 5.2 | Application | Internal Diameter | Shank diameter | 5 |
---|---|---|---|---|---|
Lubrication Hole Y/N | N/A | Specifications | Edge surface grooving process | Dimensions ar(mm) | 0.7 |
Dimensions f1(mm) | 2.45 | Tip Size(mm) | 5 | Main Body Length b21(mm) | 3.75 |
Dimensions l21(mm) | 3 | Dimensions la | 1 | Detailed Material | GC1025 |
L1 Tolerance(mm) | ±0.02 | la Tolerance(mm) | 0.05 | Core height tolerance(mm) | 0.05 |
This page is CoroTurn XS Insert Bar For Inner Diameter Chamfering CXS-..GX, part number CXS-05GX100-5225L-1025.
You can find the detail information about specifications and dimensions on part number CXS-05GX100-5225L-1025.
Part Number |
---|
CXS-05GX100-5215L-1025 |
CXS-05GX100-5215R-1025 |
CXS-05GX100-5220R-1025 |
CXS-05GX100-5225R-1025 |
CXS-05GX100-5230R-1025 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutting Direction | Overall Length L1 | Dimension l3 (mm) |
---|---|---|---|---|---|---|---|
64.92 € | 1 | 8 Days | Left-hand | 37.3 | 15 | ||
64.92 € | 1 | 8 Days | Right-hand | 37.3 | 15 | ||
74.48 € | 1 | 8 Days | Right-hand | 3 | 20 | ||
82.29 € | 1 | 8 Days | Right-hand | 3 | 25 | ||
99.55 € | 1 | 8 Days | Right-hand | 3 | 30 |