Universal Puller (3 Craws) (1789-9)

Universal Puller (3 Craws) 1789-9
  • Volume Discount

Product Details:

Manufacturer part number: 1789-9

Brand: HAZET

Price: 295.24

Delivery time: 6 Days


Technical Data:

Applicable Pulley: 90 mm

Claw Reach Length: 80 mm

Fracture Load: 29.4 kN

JAN Code: 4000896147427

Trusco Code: 439-2701


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1789-9

Part Number
1789-9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Pulley
(mm)
Claw Reach Length
(mm)
Fracture Load
(kN)
JAN Code Trusco Code Mass
(g)

295.24 €

1 Available 6 Days 908029.44000896147427439-2701910

Loading...

  1. 1

Basic information

Product Type Gear Puller Main Body, Related Products Main Body Details Type 3 pc Claw
Features Thin claw type three-arm universal puller. Capable of a wide variety of pulling operations such as on bearings, pulleys, gears, and terminals. Has excellent spindle machining accuracy and supports smooth operation. Material Dedicated Special Steel

This page is Universal Puller (3 Craws), part number 1789-9.
You can find the detail information about specifications and dimensions on part number 1789-9.

Variation of this product

Part Number
1789-16
1789-22
1789-32
1789-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Applicable Pulley
(mm)
Claw Reach Length
(mm)
Fracture Load
(kN)
JAN Code Trusco Code Mass
(g)

441.23 €

1 Available 6 Days 16013049.04000896136070439-26632550

526.13 €

1 6 Days 22017049.04000896136087439-26713600

1,072.34 €

1 6 Days 320260117.64000896147731439-26807500

1,086.09 €

1 6 Days 400320117.64000896147748439-26988000

Tech Support