Aluminum Trunk "C Type"

Aluminum Trunk "C Type"

Click on this image to zoom in.

Click on this image to zoom in.

  • ST-9000
  • ST-8800
  • ST-8200
  • ST-9900
  • ST-10000
[Features]
· Lightweight, robust, transportable and allows multipurpose storage.
· Allows casters to be installed. (Sold separately)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ST-8200

Part Number
ST-8200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case Size (Frontage x Depth x Height)
(mm)
Mass
(g)
Effective Inner Dimensions, Frontage
(mm)
Effective inside depth dimension
(mm)
Effective inside height dimension
(mm)
Trusco Code

689.52 €

1 8 Days 550X450X3006000520420295461-8360

Loading...

  1. 1

Basic information

Tool set and tool box only Tool Box Toolbox Type Aluminum Alloy Features Lightweight and rugged, can be stowed for transport and for a variety of purposes. Casters can be attached. (Sold Separately)
Main Body Material Aluminum Alloy

Tech Support