Spiral Tap Series, General Purpose Whitworth Screw, EX-SFT-W

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EX-SFT-W1/8-40

Part Number
EX-SFT-W1/8-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.74 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Screw Types Whitworth Nominal W1/8 Pitch, Number of Threading(mm) 40
Chamfer threads 2.5P Tool Material Type Vanadium high-speed steel Work material Medium carbon steel (carbon content 0.25 to 0.45%) / Alloy Steel (SCM) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Thermoplastic plastic (vinyl chloride, nylon, etc.)
Tap Type Spiral Tap Hole type For blind hole Coating Y/N N/A
Coating Type Non-Coated L(mm) 46 Accuracy OH1
Screw Left and Right Right Screw Shank diameter(mm) 4 Tool No. 18704

This page is Spiral Tap Series, General Purpose Whitworth Screw, EX-SFT-W, part number EX-SFT-W1/8-40.
You can find the detail information about specifications and dimensions on part number EX-SFT-W1/8-40.

Tech Support