Manufacturer part number: 1000E31610
Brand: NORITAKE
Price: 31.79 €
Delivery time: 7 Days
Particle Size: 46 #
Outer Diameter: 180 mm
Thickness: 6.4 mm
Hole Diameter: 31.75 mm
Hardness: K
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1000E31610
Shape | Flat (No. 1) | Abrasive material | PAA | Binding Agent | V35R |
---|---|---|---|---|---|
Maximum operating rotation speed(m/s) | 40 | Application | Used for the precision grinding of such things as alloy steel and steel tools as well as for tool grinding, preventing burn marks. SKD, SKH, SCM, SKS, SK etc. | Tool Used | For Desktop Grinders / For Grinders |
Configuration Number | 1 |
This page is PAA Grindstone, part number 1000E31610.
You can find the detail information about specifications and dimensions on part number 1000E31610.
Configure
Basic Attributes
Type
Particle Size(#)
Outer Diameter(mm)
Thickness(mm)
Hole Diameter(mm)
Hardness
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1000E31590 |
1000E31600 |
1000E31620 |
1000E31630 |
1000E31640 |
1000E31650 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Particle Size (#) | Outer Diameter (mm) | Thickness (mm) | Hole Diameter (mm) | Hardness |
---|---|---|---|---|---|---|---|---|---|
31.79 € | 1 | Available | 8 Days | 46 | 180 | 6.4 | 31.75 | I | |
31.79 € | 1 | Available | 5 Days | 46 | 180 | 6.4 | 31.75 | J | |
31.79 € | 1 | Available | 9 Days | 60 | 180 | 6.4 | 31.75 | H | |
31.79 € | 1 | Available | 5 Days | 60 | 180 | 6.4 | 31.75 | J | |
31.79 € | 1 | Available | 8 Days | 60 | 180 | 6.4 | 31.75 | K | |
31.79 € | 1 | Available | 10 Days | 80 | 180 | 6.4 | 31.75 | H |