Manufacturer part number: 1000E60040
Brand: NORITAKE
Price: 21.69 €
Delivery time: 8 Days
Particle Size: 60 #
Outer Diameter: 125 mm
Thickness: 13 mm
Hole Diameter: 19.05 mm
Hardness: K
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1000E60040
Part Number
|
---|
1000E60040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Particle Size (#) | Outer Diameter (mm) | Thickness (mm) | Hole Diameter (mm) | Hardness | Maximum operating rotation speed (m/s) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
21.69 € | 1 | Available | 8 Days | 60 | 125 | 13 | 19.05 | K | 40 | - |
Loading...
Shape | Flat (No. 1) | Abrasive material | WA | Binding Agent | V36 (Red) |
---|---|---|---|---|---|
Application | This is used for free hand grinding of iron materials, general light grinding, tool grinding, and precision grinding, such as for hardened steel. SC, SCr, SK, SKS, etc. | Tool Used | For Desktop Grinders / For Grinders | Configuration Number | 1 |
This page is WA Grindstone (Red), part number 1000E60040.
You can find the detail information about specifications and dimensions on part number 1000E60040.
Configure
Basic Attributes
Type
Particle Size(#)
Outer Diameter(mm)
Thickness(mm)
Hole Diameter(mm)
Hardness
Maximum operating rotation speed(m/s)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1000E60010 |
1000E60020 |
1000E60030 |
1000E60050 |
1000E60060 |
1000E60070 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Particle Size (#) | Outer Diameter (mm) | Thickness (mm) | Hole Diameter (mm) | Hardness | Maximum operating rotation speed (m/s) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
16.98 € | 1 | Available | 7 Days | 60 | 100 | 13 | 12.7 | L | 40 | - | |
21.69 € | 1 | Available | 7 Days | 60 | 125 | 13 | 12.7 | L | 40 | - | |
21.69 € | 1 | Available | 7 Days | 80 | 125 | 13 | 12.7 | L | 40 | - | |
25.47 € | 1 | Available | 7 Days | 60 | 150 | 6.4 | 12.7 | K | 40 | 280 | |
25.47 € | 1 | Available | 8 Days | 80 | 150 | 6.4 | 12.7 | K | 40 | 280 | |
27.95 € | 1 | Available | 7 Days | 80 | 150 | 6.4 | 31.75 | L | 40 | - |