Manufacturer part number: 1000E00030
Brand: NORITAKE
Price: 19.33 €
Delivery time: 7 Days
Particle Size: 36 #
Outer Diameter: 125 mm
Thickness: 13 mm
Hole Diameter: 12.7 mm
Hardness: O
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1000E00030
Shape | Flat (No. 1) | Abrasive material | A | Binding Agent | V75R |
---|---|---|---|---|---|
Maximum operating rotation speed(m/s) | 40 | Application | Used for free hand grinding of low-hardness iron materials or general light grinding. Raw steel, thermal refining materials, ordinary steel (SS), etc. | Tool Used | For Desktop Grinders |
Configuration Number | 1 |
Configure
Basic Attributes
Type
Particle Size(#)
Outer Diameter(mm)
Thickness(mm)
Hole Diameter(mm)
Hardness
Filter by standard shipping days
Optional Attributes