MPA Grindstone (1000E80070)

MPA Grindstone 1000E80070
  • Volume Discount

Product Details:

Manufacturer part number: 1000E80070

Brand: NORITAKE

Price: 48.91

Delivery time: 10 Days


Technical Data:

Particle Size: 46 #

Outer Diameter: 205 mm

Thickness: 19 mm

Hole Diameter: 50.8 mm

Hardness: F


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1000E80070

Part Number
1000E80070
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Particle Size
(#)
Outer Diameter
(mm)
Thickness
(mm)
Hole Diameter
(mm)
Hardness

48.91 €

1 Available 10 Days 462051950.8F

Loading...

  1. 1

Basic information

Shape Flat (No. 1) Abrasive material MPA Binding Agent V35P
Maximum operating rotation speed(m/s) 40 Features The product is a grindstone of porous type with broad spacing between abrasive grains. MPA abrasive specially made for porous grindstones is adopted. Application It is used for high-efficiency grinding and creep feed grinding of materials susceptible to grinding heat. SKD, SKH, SCM, SKS, SK, etc.
Tool Used For Grinder Configuration Number 1

Tech Support