Manufacturer part number: KSEL-204540
Brand: KYOWA SEIKO
Price: 124.60 €
Delivery time: 8 Days
Blade diameter (D): 0.45 φ
Blade length (ℓ): 4 mm
Shank diameter (d): 3 mm
Overall Length (L): 40 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KSEL-204540
work material | General Steel / Quenched and tempered steel / Aluminum | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Machining Application | Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts / Countersinking | Torsion Angle (θ) | Standard Helix (30˚ to 40˚) |
Blade diameter tolerance | 0~-0.01 | Torsion Angle details | 30° | Material | Ultrafine particle alloys |
This page is Carbide Long Blade End Mill KSEL-2, part number KSEL-204540.
You can find the detail information about specifications and dimensions on part number KSEL-204540.
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
Blade length (ℓ)(mm)
Shank diameter (d)(mm)
Overall Length (L)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KSEL-201006 |
KSEL-201007 |
KSEL-201008 |
KSEL-204550 |
KSEL-204560 |
KSEL-205015 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|
141.73 € | 1 | Available | 8 Days | 0.1 | 0.6 | 3 | 40 | |
144.68 € | 1 | Available | 8 Days | 0.1 | 0.7 | 3 | 40 | |
151.33 € | 1 | Available | 8 Days | 0.1 | 0.8 | 3 | 40 | |
137.30 € | 1 | Available | 8 Days | 0.45 | 5 | 3 | 40 | |
144.69 € | 1 | Available | 8 Days | 0.45 | 6 | 3 | 40 | |
99.22 € | 1 | Available | 8 Days | 0.5 | 1.5 | 3 | 40 |