Ceramic Tip (Material 6060 / 6065) (SNGN120412FD-CB50)

Ceramic Tip (Material 6060 / 6065) SNGN120412FD-CB50

Product Details:

Manufacturer part number: SNGN120412FD-CB50

Brand: SANDVIK

Price: 365.10

Delivery time: 6 Days


Technical Data:

work material: Cast Iron / High Hardness Material

Nose R: 1.2

s (Chip Thickness): 4.76 mm

Tip Size: 12

Diameter of Inscribed Circle iC: 0.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SNGN120412FD-CB50

Part Number
SNGN120412FD-CB50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
work material Nose R s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Blade tip processing Negative land width
(mm)
Negative land angle
(°)
Other Nose R
(mm)

365.10 €

5 6 Days Cast Iron / High Hardness Material1.24.76120.5CB50Sharp edge---

Loading...

  1. 1

Basic information

Shape S (Rectangular) Application Outer Diameter/Inner Diameter Available corners 4
Rake angle Negative Cutting Direction No-hand S Tolerance(mm) ±0.13
Tip Type N Tip relief angle(°) 0

This page is Ceramic Tip (Material 6060 / 6065), part number SNGN120412FD-CB50.
You can find the detail information about specifications and dimensions on part number SNGN120412FD-CB50.

Variation of this product

Part Number
SNGN090308T01020-670
SNGN090312T01020-650
SNGN120412E-6065
SNGN120416FD-CB50
SNGN120708T01020-650
SNGN120708T01020-670
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
work material Nose R s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Blade tip processing Negative land width
(mm)
Negative land angle
(°)
Other Nose R
(mm)

48.97 €

10 6 Days Heat-resistant alloy, titanium alloy / High Hardness Material0.83.18090.375670Negative land0.120-

20.39 €

10 6 Days Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material1.23.18090.375650Negative land0.120-

34.59 €

10 14 Days Heat-resistant alloy, titanium alloy1.24.76120.56065Round Honing---

365.10 €

5 6 Days Cast Iron / High Hardness Material1.64.76120.5CB50Sharp edge---

27.20 €

10 6 Days Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material0.87.94120.5650Negative land0.120-

65.09 €

10 6 Days Heat-resistant alloy, titanium alloy / High Hardness Material0.87.94120.5670Negative land0.120-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360