Multi-Functional / End Face Grooving Holder KFMS Type (KFMSR2020K5065-3)

Multi-Functional / End Face Grooving Holder KFMS Type KFMSR2020K5065-3

Product Details:

Manufacturer part number: KFMSR2020K5065-3

Brand: KYOCERA

Price: 208.71

Delivery time: 9 Days


Technical Data:

Groove Width: 3 mm

Maximum Machining Diameter: 65 mm

Cutting Direction: Right Handed

Shank height: 20 mm

φD MIN.: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KFMSR2020K5065-3

Part Number
KFMSR2020K5065-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Groove Width
(mm)
Maximum Machining Diameter
(mm)
Cutting Direction Shank height
(mm)
φD MIN.
(mm)
B
(mm)
F
(mm)
H1=h
(mm)
H2
(mm)
S
(mm)
L1
(mm)
L2
(mm)
T
(mm)
Screw

208.71 €

1 9 Days 365Right Handed20502020.720--1254122HH5X20

Loading...

  1. 1

Basic information

Application End Face Grooving H3(mm) 10 Wrench LW-4

This page is Multi-Functional / End Face Grooving Holder KFMS Type, part number KFMSR2020K5065-3.
You can find the detail information about specifications and dimensions on part number KFMSR2020K5065-3.

Variation of this product

Part Number
KFMSL2525M180235-5
KFMSL2525M220800-4
KFMSL2525M235800-5
KFMSR2020K5070-4
KFMSR2020K5075-5
KFMSR2020K6585-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Groove Width
(mm)
Maximum Machining Diameter
(mm)
Cutting Direction Shank height
(mm)
φD MIN.
(mm)
B
(mm)
F
(mm)
H1=h
(mm)
H2
(mm)
S
(mm)
L1
(mm)
L2
(mm)
T
(mm)
Screw

224.14 €

1 9 Days 5(6)235Left Handed251802525.7(26.2)25--1505132HH5X25

224.14 €

1 9 Days 4Left Handed252202525.725--1504425HH5X25

224.14 €

1 9 Days 5(6)Left Handed252352525.7(26.2)25--1505132HH5X25

208.71 €

1 8 Days 470Right Handed20502020.720--1254425HH5X20

208.71 €

1 9 Days 5(6)75Right Handed20502020.721.2)20--1254425HH5X20

208.71 €

1 9 Days 385Right Handed20652020.720--1254122HH5X20

Tech Support