Lathe Turning (Cutter) Holder KGD Model (for Combination / Automatic Type)

Lathe Turning (Cutter) Holder KGD Model (for Combination / Automatic Type)
If the holder is used as a positive tool, the holder jaw could interfere with the tool presetter.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KGDL1616JX-2.4

Part Number
KGDL1616JX-2.4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

86.50 €

1 9 Days

Loading...

  1. 1

Basic information

Cutting Direction Left Handed A(mm) 2 B(mm) 16
F(mm) 15 H1=h(mm) 16 H2(mm) -
H3(mm) 4.5 H4(mm) 10 WMAX(mm) 2.4
L1(mm) 120 L2(mm) 24.5 Wrench LTW-15S
Clamp set 3.0 Clamp screw SB-40120TR

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360