EZH-ST Sleeve

EZH-ST Sleeve
Unique EZ adjustment structure and internal lubrication method improve dimensional accuracy and finished surface roughness.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EZH02025.0ST-135
EZH02512ST-80
EZH03519ST-120
EZH03525.0ST-135
EZH04012ST-80
EZH05019ST-120
EZH07025.0ST-135
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Full length L1 H
(mm)
φD1
(mm)
φD2
(mm)
φD3
(mm)
φD1
(mm)
φD2
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
Applicable EZ Type Tip

101.10 €

1 9 Days 135242513-26168-20EZBR…020…

97.25 €

1 8 Days 80111213162.562081620EZBR…025…EZTR…025

83.81 €

1 9 Days 1201819.0513-3.56168-22EZBR…035…EZTR…035

101.10 €

1 9 Days 135242513-3.56168-22EZBR…035…EZTR…035

117.40 €

1 6 Days 8011121316462081624EZBR…040…EZGR…040…EZFGR…040…EZTR…040

83.81 €

1 9 Days 1201819.0516-5618 9-29EZBR…050…EZGR…050…EZFGR…050…EZTR…050…

101.10 €

1 9 Days 135242516-7818 9-33EZBR…070…EZGR…070…EZFGR…070…EZTR…070…

Loading...

  1. 1

Tech Support