Coating Solid Drill DSW (DSW034-023-06DI5-AH725)

Coating Solid Drill DSW DSW034-023-06DI5-AH725
  • Volume Discount

Product Details:

Manufacturer part number: DSW034-023-06DI5-AH725

Brand: TUNGALOY

Price: 130.13

Delivery time: 6 Days


Technical Data:

Hole diameter (drill diameter) Dc: 3.4 mm

Overall Length L: 66 mm

Coating Type: -

With/without Oil Hole: Available

L/D: 5 mm/mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DSW034-023-06DI5-AH725

Part Number
DSW034-023-06DI5-AH725
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter (drill diameter) Dc
(mm)
Overall Length L
(mm)
Coating Type With/without Oil Hole L/D
(mm/mm)
Dimension L
(mm)
Dimension ℓe
(mm)
Shank Diameter (Ds)
(mm)
Fueling Method

130.13 €

1 6 Days 3.466-Available528236Internal oil supply

Loading...

  1. 1

Basic information

Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron Coating Y/N Available Tip angle(Degree) 140
Material Details AH725

Tech Support