ELS11 Type TUNGREC (ELS11R040M42.0W03)

ELS11 Type TUNGREC ELS11R040M42.0W03

Product Details:

Manufacturer part number: ELS11R040M42.0W03

Brand: TUNGALOY

Price: 1,319.74

Delivery time: 6 Days


Technical Data:

Overall length (L): 150 mm

Number of flutes: 12 sheet

Dimensions Lf: 60 mm

Dimension ℓs: 90 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ELS11R040M42.0W03

Part Number
ELS11R040M42.0W03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length (L)
(mm)
Number of flutes
(sheet)
Dimensions Lf
(mm)
Dimension ℓs
(mm)

1,319.74 €

1 6 Days 150126090

Loading...

  1. 1

Basic information

Air Hole Available Tightening Screw CSPB-2.5

Tech Support