Manufacturer part number: MMEBA080B052T05IC08
Brand: ISCAR
Price: 68.24 €
Delivery time: 8 Days
Outer Diameter (D) (mm): 8 φ
Effective rows of blade: 2
Overall length (L): 10 mm
Effective cutting edge length (Ad): 5 mm
Shank diameter (d): 7.6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MMEBA080B052T05IC08
Part Number
|
---|
MMEBA080B052T05IC08 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (D) (mm) (φ) | Effective rows of blade | Overall length (L) (mm) | Effective cutting edge length (Ad) (mm) | Shank diameter (d) (mm) | Details Type | Dimensions Ts (mm) | Dimension R (mm) | Material | Coating type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
68.24 € | 2 | 8 Days | 8 | 2 | 10 | 5 | 7.6 | MM EBA... 2 Blades High Accuracy Ball Head for Aluminum Machining | T05 | 3.982±0.010 | IC08 | Ultra-fine particulate carbide |
Loading...
Machining Application | Other | Finish category | Finishing | Mounting Method | Centering Plug |
---|
Configure
Basic Attributes
Type
Outer Diameter (D) (mm)(φ)
Effective rows of blade
Overall length (L)(mm)
Effective cutting edge length (Ad)(mm)
Shank diameter (d)(mm)
Details Type
Dimensions Ts(mm)
Dimension R(mm)
Material
Filter by standard shipping days
Optional Attributes