Manufacturer part number: PCHR2024
Brand: ISCAR
Price: 169.50 €
Delivery time: 8 Days
Cutting Direction: Right-hand
Shank height: 20 mm
Shank width: 20 mm
Dimension L: 120 mm
Dimension H1: 20 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PCHR2024
Part Number
|
---|
PCHR2024 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Shank height (mm) | Shank width (mm) | Dimension L (mm) | Dimension H1 (mm) | Dimension F (mm) | Dimension H4 (mm) | Screw | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
169.50 € | 1 | 8 Days | Right-hand | 20 | 20 | 120 | 20 | 18.5 | - | SR16-212-01397 |
Loading...
Applicable Tip Shape | Other | Application | Outer Diameter | Clamp Shape | Screw-on |
---|---|---|---|---|---|
Compatible Tip | PENTA 24… | Details Type | PCHR/L...-24 | Torx Key | T-2010/5 |
Configure
Basic Attributes
Type
Cutting Direction
Shank height(mm)
Shank width(mm)
Dimension L(mm)
Dimension H1(mm)
Dimension F(mm)
Filter by standard shipping days
Optional Attributes