Manufacturer part number: SLANR3232P15TANG
Brand: ISCAR
Price: 174.22 €
Delivery time: 8 Days
Cutting Direction: Right-hand
Shank height: 32 mm
Shank width: 32 mm
Dimension L: 170 mm
Dimension H1: 32 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SLANR3232P15TANG
Part Number
|
---|
SLANR3232P15TANG |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Shank height (mm) | Shank width (mm) | Dimension L (mm) | Dimension H1 (mm) | Compatible Tip | Dimension F (mm) | Dimension L1 (mm) | Sheet | Sheet screw | Torx Key (Sheet) | Torx Key (Tip) | Tip Screw | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
174.22 € | 1 | 8 Days | Right-hand | 32 | 32 | 170 | 32 | LNMX1506 | 37 | 35 | TLN 15R/L-HT | SR RS4 | T-6/5 | T-15/5 | SR 34-535-C |
Loading...
Applicable Tip Shape | Other | Application | Outer Diameter | Clamp Shape | Screw-on |
---|---|---|---|---|---|
Details Type | SLANR/L...TANG |
Configure
Basic Attributes
Type
Cutting Direction
Shank height(mm)
Shank width(mm)
Dimension L(mm)
Dimension H1(mm)
Compatible Tip
Dimension F(mm)
Dimension L1(mm)
Filter by standard shipping days
Optional Attributes