SUMOCHAM Head, Processing Diameter 8.0 mm–25.5 mm (FCP200IC908)

SUMOCHAM Head, Processing Diameter 8.0 mm–25.5 mm FCP200IC908

Product Details:

Manufacturer part number: FCP200IC908

Brand: ISCAR

Price: 137.73

Delivery time: 6 Days


Technical Data:

Machining Diameter Φd: 20 mm

Dimension S: 8.20 mm

Product Designation: FCP 200

Dimensions φD2: 6.56 mm

Dimension L6: 1.07 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FCP200IC908

Part Number
FCP200IC908
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Machining Diameter Φd
(mm)
Dimension S
(mm)
Product Designation Dimensions φD2
(mm)
Dimension L6
(mm)

137.73 €

1 6 Days 208.20FCP 2006.561.07

Loading...

  1. 1

Basic information

Work material General steel / Quenched and tempered steel Tool Material Type Carbide Coating Y/N Available
Coating Type PVD With/without Oil Hole N/A Details Type FCP Flat Type
Detailed coating types IC908 Part Series SUMOCHAM Head Features Can be installed on SUMOCHAM drill body. Recommended trimming condition of FCP drill head complied with that of standard ICP heads.

Tech Support