Manufacturer part number: 8510-003.100
Brand: GUHRING
Price: 117.48 €
Delivery time: 24 Days
Hole diameter (drill diameter) d1: 3.1 mm
Groove Length l2: 20 mm
Overall Length L1: 62 mm
shank diameter d2: 6 mm
Shank length l3: 36 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8510-003.100
Part Number
|
---|
8510-003.100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole diameter (drill diameter) d1 (mm) | Groove Length l2 (mm) | Overall Length L1 (mm) | shank diameter d2 (mm) | Shank length l3 (mm) | |
---|---|---|---|---|---|---|---|---|---|
117.48 € | 1 | 24 Days | 3.1 | 20 | 62 | 6 | 36 |
Loading...
Tool Material Type | Carbide | Coating Y/N | Available | Coating Type | Other |
---|---|---|---|---|---|
With/without Oil Hole | Available | Number of flutes(sheet) | 2 | tip angle(°) | 140 |
Standard | DIN6537K | Internal oil supply | Available | Blade diameter tolerance | m7 |
Shank diameter tolerance | h6 | Coating Details | nanoA |
This page is Stainless Steel Drill 3 X D RT100VA 8510, part number 8510-003.100.
You can find the detail information about specifications and dimensions on part number 8510-003.100.
Configure
Basic Attributes
Type
Hole diameter (drill diameter) d1(mm)
Groove Length l2(mm)
Overall Length L1(mm)
shank diameter d2(mm)
Shank length l3(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
8510-003.000 |
8510-003.170 |
8510-003.200 |
8510-003.250 |
8510-003.300 |
8510-003.400 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole diameter (drill diameter) d1 (mm) | Groove Length l2 (mm) | Overall Length L1 (mm) | shank diameter d2 (mm) | Shank length l3 (mm) |
---|---|---|---|---|---|---|---|---|---|
117.48 € | 1 | 24 Days | 3 | 20 | 62 | 6 | 36 | ||
122.45 € | 1 | 24 Days | 3.17 | 20 | 62 | 6 | 36 | ||
117.48 € | 1 | 24 Days | 3.2 | 20 | 62 | 6 | 36 | ||
122.45 € | 1 | 24 Days | 3.25 | 20 | 62 | 6 | 36 | ||
117.48 € | 1 | 8 Days | 3.3 | 20 | 62 | 6 | 36 | ||
117.48 € | 1 | 8 Days | 3.4 | 20 | 62 | 6 | 36 |