Lathe Center (Long Type, with Extra-Hard Tip)

Lathe Center (Long Type, with Extra-Hard Tip)
[Features]
- By lengthening the lace center, the widening work efficiency of the spacing between the workpiece and the tailstock becomes better.
[Use]
For runout prevention of work pieces.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TRSPL-2
TRSPL-3
TRSPL-4
TRSPL-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shank MT No shank Overall Length
(mm)
Tip diameter
(mm)
Trusco Code Mass
(g/group)

239.57 €

1 6 Days MT2MT21408329-0409250

288.67 €

1 6 Days MT3MT316010329-0417500

339.42 €

1 6 Days MT4MT420014329-04251000

610.01 €

1 6 Days MT5MT524518329-04332400

Loading...

  1. 1

Basic information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) Yes Features By making the lathe center longer, the distance between the workpiece and tailstock became wider, improving the work efficiency.
Application Prevents runout of workpiece. Material Carbon Steel for Mechanical Structure( S45C) Material 1 Suitable for hardening abrasive/carbide tip JIS B 4104

Tech Support