Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
N900LCK
Product Type | Preset Mold | Torque adjustment range(N・m) | 20~90 | Minimum graduation(N・M) | 1 |
---|---|---|---|---|---|
Head Replaceable | Available | Overall Length(mm) | 325 | Effective Length(mm) | 320 |
Main body: option | Main Body | Head Part (L1)(mm) | 65 | Head Part (L2)(mm) | 18 |
Head Part (φD1)(mm) | 15 | Main Body (A)(mm) | 27.5 | Main Body (B)(mm) | 12.4 |
Main Body (øC)(mm) | 21.7 | Mass(g) | 590 |
This page is [Kanon] Replaceable Head Preset Torque Wrench, part number N900LCK.
You can find the detail information about specifications and dimensions on part number N900LCK.