Super Wide Monkey Wrench

Super Wide Monkey Wrench
  • Volume Discount
Super-wide monkey wrench that allows tightening of nuts and bolts of various sizes.
[Features]
· It is a wide mouth type with maximum opening 34 mm, so it can be used in various sizes.
[Applications]
· Tightening and loosening hex bolts and nuts.

(i)Remark

  • Securely engage the width across flats of bolt and nut to the opening width inside the opening. Make sure to turn toward the lower jaw side. Do not use by adding a pipe, etc. or as a hammer.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SWM-38S
SWM-50S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum Opening
(mm)
Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Product Weight
(g)

36.29 €

1 Available 5 Days 386721018300

53.03 €

1 Available 5 Days 509026520560

Loading...

  1. 1

Tech Support