Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CPH-H10 |
CPH-HT06 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Adsorption Power (N) | Product Type | Dimension D (mm) | Dimension L (mm) | Dimension d1 (mm) | Dimension D2 (mm) | Dimension B (mm) | Mass (g) | Screw Holes Dimensions (mm) | Machinable Depth of Back Surface (mm) | Magnet Used | Upper Operating Temperature Limit (Short Periods) (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.49 € | 1 | 8 Days | 2.9(0.3kgf) | Round [Strong and thin type] | φ10 | 8 | - | - | - | 4 | NA | 1.5 | Neodymium | 80(100) | ||
16.51 € | 1 | Available | 6 Days | 2.9(0.3kgf) | Round [Strong and thin type | φ6 | 6 | 4 | 5 | 2 | 1.5 | M3X0.5 | 2 | Samarium-cobalt | 250(300) |
Loading...
Product Type | Permanent Magnetic Holder for Machining | Shape | Round shape | Features | Can be used in a wide range of work such as with press machines and molds, and workpiece retaining. Those that come with screw holes can also be used with fixtures. |
---|---|---|---|---|---|
Application | Can be used for sticking drawings or scales, and small items. | Surface Treatment | Plating |
Configure
Basic Attributes
Product Type
Dimension D(mm)
Dimension L(mm)
Dimension d1(mm)
Dimension D2(mm)
Dimension B(mm)
Type
Adsorption Power(N)
Filter by standard shipping days
Optional Attributes