Aluminum Pipe Wrench (APWA-350)

Aluminum Pipe Wrench APWA-350
  • Volume Discount

Product Details:

Manufacturer part number: APWA-350

Brand: KTC(KYOTO TOOL)

Price: 124.12

Delivery time: 6 Days


Technical Data:

Grippable Tube (Nominal Size): ~25A mm

Grippable Tube (O.D.): 38 mm

Overall Length: 300 mm

Trusco Code: 400-4779

Mass: 1000 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

APWA-350

Part Number
APWA-350
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

124.12 €

1 Available 6 Days ~25A38300400-47791000

Loading...

  1. 1

Basic information

Product Type Pipe wrench (Aluminum) Application General purpose tool Features Aluminum alloy is used for the main body and weighs 2/3 of general products.

This page is Aluminum Pipe Wrench, part number APWA-350.
You can find the detail information about specifications and dimensions on part number APWA-350.

Variation of this product

Part Number
APWA-450
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

131.47 €

1 Available 6 Days ~40A52400400-47871600

Tech Support