Manufacturer part number: PK-45185
Brand: KTC(KYOTO TOOL)
Price: 20.67 €
Delivery time: 6 Days
Overall Length: 185 mm
Width: 10 mm
Tip diameter: 4.3 mm
Trusco Code: 373-7209
Mass: 100g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PK-45185
Product Type | Punch | Detailed Types of Punch | Pin | Application | Maintenance Auxiliary Tool. |
---|---|---|---|---|---|
Features | It is a new design different from the conventional dowel pin punch. The main body has a hexagonal shape that is hard to roll. Also, chucking rubber is effective for improving workability. |
This page is Dowel Pin Punch, part number PK-45185.
You can find the detail information about specifications and dimensions on part number PK-45185.
Configure
Basic Attributes
Type
Overall Length(mm)
Width(mm)
Tip diameter(mm)
Trusco Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PK-2125 |
PK-3135 |
PK-4185 |
PK-5190 |
PK-6207 |
PK-7212 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length (mm) | Width (mm) | Tip diameter (mm) | Trusco Code | Mass |
---|---|---|---|---|---|---|---|---|---|
20.18 € | 1 | Available | 6 Days | 125 | 8 | 1.8 | 373-7161 | 46g | |
20.18 € | 1 | Available | 7 Days | 135 | 8 | 2.8 | 373-7187 | 46g | |
20.65 € | 1 | Available | 6 Days | 185 | 10 | 3.8 | 373-7195 | 98g | |
20.67 € | 1 | Available | 6 Days | 191 | 10 | 4.8 | 373-7217 | 100g | |
26.98 € | 1 | Available | 6 Days | 207 | 12 | 5.8 | 373-7225 | 150g | |
27.08 € | 1 | Available | 6 Days | 212 | 12 | 6.8 | 373-7233 | 160g |