SPSED4A SP Series Square End Mill 4-Flute OK Coated (SPSED4A100)

SPSED4A SP Series Square End Mill 4-Flute OK Coated SPSED4A100
  • Volume Discount

Product Details:

Manufacturer part number: SPSED4A100

Brand: OKAZAKI SEIKO

Price: 55.88

Delivery time: 6 Days


Technical Data:

Blade diameter (D): 10 φ

Blade length (ℓ): 22 mm

Shank diameter (d): 10 mm

Overall Length (L): 70 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SPSED4A100

Part Number
SPSED4A100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

55.88 €

1 Available 6 Days 10221070

Loading...

  1. 1

Basic information

work material General Steel / Quenched and tempered steel / High Hardness Steel: to HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium Number of flutes(sheet) 4 Type Square
Coating OK Coated Machining Application Plane / Side Blade tip shape Sharp Edge
Torsion Angle (θ) Standard Helix (30˚ to 40˚)

This page is SPSED4A SP Series Square End Mill 4-Flute OK Coated, part number SPSED4A100.
You can find the detail information about specifications and dimensions on part number SPSED4A100.

Variation of this product

Part Number
SPSED4A050
SPSED4A060
SPSED4A120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

26.27 €

1 Available 7 Days 515650

26.27 €

1 Available 6 Days 615650

69.62 €

1 Available 6 Days 12251275

Tech Support