ST Shank CNC Keyless Drill Chuck (ST25-LCS16-155)

ST Shank CNC Keyless Drill Chuck ST25-LCS16-155

Product Details:

Manufacturer part number: ST25-LCS16-155

Brand: YUKIWA SEIKO

Price: 234.63

Delivery time: 10 Days


Technical Data:

Retainable blade diameter: 3 to 16 mm

øD Shank O.D.: 25 mm

Mass: 1500 g

Supported wrenches: FS16LC

A: 56 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ST25-LCS16-155

Part Number
ST25-LCS16-155
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Retainable blade diameter
(mm)
øD Shank O.D.
(mm)
Mass
(g)
Supported wrenches A
(mm)
B
(mm)
C
(mm)
E
(mm)

234.63 €

1 10 Days 3 to 16251500FS16LC56138670

Loading...

  1. 1

Basic information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine Accessory Wrench (FS13LC)
Features 1 Runout accuracy 0.05 mm or less. It will improve the quality of your work. Average of 0.03 mm or less. Features 2 ST Shank and Chuck Integrated Type. Safer and More Accurate. Features 3 Increased power with hook wrench. A pioneer of the integral structure, featuring high quality.
Features 4 Much shorter and more compact. A short-mount design.

Tech Support