Round Adjustable Die for Metric Fine Thread (GJ012O)

Round Adjustable Die for Metric Fine Thread GJ012O
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: GJ012O

Brand: SKC

Price: 36.84

Delivery time: Same day


Technical Data:

Screw size (Nominal): M12

Pitch, Number of Threading: 1.5 mm

Outer Diameter: 38 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GJ012O

Part Number
GJ012O
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw size (Nominal) Pitch, Number of Threading
(mm)
Outer Diameter
(mm)

36.84 €

25.79 €

1 Same day

Stock

M121.538

Loading...

  1. 1

Basic information

Screw Types Meter Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Die
Material Details SKS

This page is Round Adjustable Die for Metric Fine Thread, part number GJ012O.
You can find the detail information about specifications and dimensions on part number GJ012O.

Variation of this product

Part Number
GE3.0D
GG3.0D
GG5.0G
GJ016O
GJ020O
GM014O
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw size (Nominal) Pitch, Number of Threading
(mm)
Outer Diameter
(mm)

20.03 €

1 Same day

Stock

M30.3520

20.03 €

1 Same day

Stock

M30.3525

20.03 €

1 Same day

Stock

M50.525

39.27 €

1 Available Same day

Stock

M161.538

39.27 €

1 Available Same day

Stock

M201.538

48.85 €

1 Same day

Stock

M141.550

Tech Support