Oversize Hand Tap (THT012P)

Oversize Hand Tap THT012P

Product Details:

Manufacturer part number: THT012P

Brand: SKC

Price: 40.09

Delivery time: 8 Days


Technical Data:

Screw size (Nominal): M12

Pitch, Number of Threading: 1.75 mm

Chamfer threads: 5P

Overall Length (L): 82 mm

Blade Length: 38 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

THT012P

Part Number
THT012P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw size (Nominal) Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Blade Length
(mm)
Shank diameter
(mm)
Tap Details Over Size Amount

40.09 €

1 8 Days M121.755P82388.5Medium+0.5

Loading...

  1. 1

Basic information

Screw Types Meter Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Hand Tap
Material Details SKH

This page is Oversize Hand Tap, part number THT012P.
You can find the detail information about specifications and dimensions on part number THT012P.

Variation of this product

Part Number
THP6.0M
THP8.0N
THQ6.0M
THQ8.0N
THR012P
THU8.0N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw size (Nominal) Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Blade Length
(mm)
Shank diameter
(mm)
Tap Details Over Size Amount

15.70 €

1 8 Days M615P62246Medium+0.1

20.02 €

1 8 Days M81.255P70306.2Medium+0.1

13.71 €

1 8 Days M615P62246Medium+0.2

20.02 €

1 8 Days M81.255P70306.2Medium+0.2

33.64 €

1 8 Days M121.755P82388.5Medium+0.3

25.09 €

1 8 Days M81.255P70306.2Medium+0.6

Tech Support