Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TDB-21
Product Type | Fixture | Width(mm) | 73 | Depth(mm) | 155 |
---|---|---|---|---|---|
Height(mm) | 238 | Conforming main body | TD-500・TD2000 | Dimensions(mm) | 60×20.5 |
Trusco Code | 321-6179 | Mass(g) | 4.2 | Material | Steel |
Amount Of Content | 1 pc. |
This page is Carton Sealer / Spare Blade for Jumbo Cutter, part number TDB-21.
You can find the detail information about specifications and dimensions on part number TDB-21.