Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
DY-0150 |
DY-0200 |
DY-0250 |
DY-0300 |
DY-0400 |
DY-0500 |
DY-0600 |
DY-0800 |
DY-1000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width across flat dimension (mm) | Single Product/Set Classification | Overall length (L dimension) (mm) | Hex bar wrench underneck length (H dimension) L-shape only (mm) | Set Content (mm) | Set Content (piece) | Trusco Code | Mass | Accessory | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.10 € | 1 | Available | 6 Days | 1.5 | Single Item | 90 | 6 | - | - | 364-1511 | 1.5g | - | |
10.12 € | 1 | Available | 6 Days | 2 | Single Item | 100 | 6.5 | - | - | 364-1520 | 2.5g | - | |
10.16 € | 1 | Available | 6 Days | 2.5 | Single Item | 112 | 8 | - | - | 364-1538 | 5.0g | - | |
10.16 € | 1 | Available | 6 Days | 3 | Single Item | 126 | 10 | - | - | 364-1546 | 8.0g | - | |
10.99 € | 1 | Available | 6 Days | 4 | Single Item | 142 | 12 | - | - | 364-1554 | 17.0g | - | |
12.75 € | 1 | Available | 6 Days | 5 | Single Item | 160 | 14 | - | - | 364-1562 | 30.0g | - | |
16.40 € | 1 | Available | 6 Days | 6 | Single Item | 180 | 18 | - | - | 364-1571 | 57.0g | - | |
21.66 € | 1 | Available | 6 Days | 8 | Single Item | 200 | 23 | - | - | 364-1589 | 100.0g | - | |
31.53 € | 1 | Available | 6 Days | 10 | Single Item | 224 | 27.5 | - | - | 364-1597 | 183.0g | - |
Loading...
Type | Hex L-shape wrench | Tip Type | Standard Type | Features | Since the underneck has a short design, the wrench can be easily inserted into and taken out of places where there is very little space above the bolt. |
---|
Configure
Basic Attributes
Width across flat dimension(mm)
Overall length (L dimension)(mm)
Hex bar wrench underneck length (H dimension) L-shape only(mm)
Set Content(mm)
Set Content(piece)
Trusco Code
Type
Single Product/Set Classification
Filter by standard shipping days
Optional Attributes