Tip for Momimen / All C32GUX (C32GUX-NK3030)

Tip for Momimen / All C32GUX C32GUX-NK3030

Click on this image to zoom in.

Click on this image to zoom in.

  • C32GUX-NK1010, C32GUX-NK2020
  • C32GUX-NK3030, C32GUX-NK5050
  • C32GUX-NK8080
  • C32GUX-NK6060

Product Details:

Manufacturer part number: C32GUX-NK3030

Brand: FUJIGEN

Price: 38.83

Delivery time: 6 Days


Technical Data:

work material: General Steel[○] / Stainless Steel[○] / Cast Iron[○]

Coating Y/N: Available

Coating Type: TiN

Material Details: Carbide M20 type

Edge Shape: Honing Edge


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C32GUX-NK3030

Part Number
C32GUX-NK3030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
work material Coating Y/N Coating Type Material Details Edge Shape

38.83 €

12 6 Days General Steel[○] / Stainless Steel[○] / Cast Iron[○]AvailableTiNCarbide M20 typeHoning Edge

Loading...

  1. 1

Basic information

Application Centering (Positioning) / Chamfering/Horizontal Number Contained In A Packet(Piece) 12 Number of operating corners 2

This page is Tip for Momimen / All C32GUX, part number C32GUX-NK3030.
You can find the detail information about specifications and dimensions on part number C32GUX-NK3030.

Variation of this product

Part Number
C32GUX-HSS-TIN
C32GUX-NK1010
C32GUX-NK2001
C32GUX-NK2020
C32GUX-NK5050
C32GUX-NK8080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
work material Coating Y/N Coating Type Material Details Edge Shape

37.15 €

12 8 Days General Steel[◯] / Resin[◯] / Aluminum[◯] / Stainless Steel[◯] / Cast Iron[◯]AvailableTiNHigh-speed steelSharp edge

28.24 €

12 6 Days Resin[◯] / Aluminum[◯]N/ANon-CoatedCarbide K10 typeSharp edge

28.24 €

12 6 Days General Steel[◯] / Cast Iron[◯]N/ANon-CoatedCermetHoning Edge

28.24 €

12 6 Days General Steel[◯] / Stainless Steel[◯] / Cast Iron[◯]N/ANon-CoatedCarbide M20 typeHoning Edge

38.83 €

12 9 Days Resin[◯] / Aluminum[◯] / Stainless Steel[◯]AvailableTiNCarbide K10 typeSharp edge

42.69 €

12 6 Days Resin[◯] / Aluminum[◯] / Stainless Steel[◯]AvailableTiAlNCarbide K10 typeSharp edge

Tech Support