Aluminum Pipe Wrench (for White Tube) (PW-AL60)

Aluminum Pipe Wrench (for White Tube) PW-AL60

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: PW-AL60

Brand: MCC CORPORATION

Price: 139.28

Delivery time: 6 Days


Technical Data:

Grippable Tube (Nominal Size): 6~65A mm

Grippable Tube (O.D.): 77 mm

Overall Length: 600 mm

Trusco Code: 117-5718

Mass: 2450 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PW-AL60

Part Number
PW-AL60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

139.28 €

1 Available 6 Days 6~65A77600117-57182450

Loading...

  1. 1

Basic information

Product Type Pipe wrench (Aluminum) Application For zinc plating steel pipe (white pipe) tightening. Features Aluminum alloy is used for the main body.

This page is Aluminum Pipe Wrench (for White Tube), part number PW-AL60.
You can find the detail information about specifications and dimensions on part number PW-AL60.

Variation of this product

Part Number
PW-AL30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

73.59 €

1 Available 6 Days 6~32A43300117-5688700

Tech Support