Chain Wrench (with Chain Stopper) (CW-3)

Chain Wrench (with Chain Stopper) CW-3

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: CW-3

Brand: HIT

Price: 107.62

Delivery time: 6 Days


Technical Data:

Grippable Tube (Nominal Size): 8~75A mm

Grippable Tube (O.D.): 14~89 mm

Overall Length: 290 mm

Chain Length: 438 mm

Trusco Code: 292-9015


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CW-3

Part Number
CW-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Chain Length
(mm)
Trusco Code Mass
(g)

107.62 €

1 Available 6 Days 8~75A14~89290438292-90151100

Loading...

  1. 1

Basic information

Product Type Chain Wrench Application For tightening and dismantling work in a tight space such as gas and water pipes. Features Safety chain wrench with patented chain stopper.

This page is Chain Wrench (with Chain Stopper), part number CW-3.
You can find the detail information about specifications and dimensions on part number CW-3.

Variation of this product

Part Number
CW-3L
CW-4
CW-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Chain Length
(mm)
Trusco Code Mass
(g)

118.25 €

1 Available 6 Days 8~150A14~165290663292-90231200

172.77 €

1 Available 6 Days 10~100A17~114390512292-903112500

226.68 €

1 Available 6 Days 20~150A27~165490686292-90663000

Tech Support