PVC Pipe Cutter (VC-0150)

PVC Pipe Cutter VC-0150

Click on this image to zoom in.

Click on this image to zoom in.

  • VC-0363
  • VC-0150
  • VC-0327
  • VC-0342
  • VC-0348
  • VC-0334
  • Volume Discount

Product Details:

Manufacturer part number: VC-0150

Brand: MCC CORPORATION

Price: 139.45

Delivery time: 6 Days


Technical Data:

Cutting Capacity (mm): 60

Overall Length: 441 mm

Nominal: 50

Trusco Code: 222-1829

Mass: 1070 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VC-0150

Part Number
VC-0150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Capacity (mm) Overall Length
(mm)
Nominal Trusco Code Mass
(g)

139.45 €

1 Available 6 Days 6044150222-18291070

Loading...

  1. 1

Basic information

Product Type Polyvinyl chloride tube cutter Application For cutting PVC pipes, polyethylene tubes.

This page is PVC Pipe Cutter, part number VC-0150.
You can find the detail information about specifications and dimensions on part number VC-0150.

Variation of this product

Part Number
VC-0327
VC-0334
VC-0342
VC-0348
VC-0363
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cutting Capacity (mm) Overall Length
(mm)
Nominal Trusco Code Mass
(g)

68.92 €

1 Available 6 Days 2719027ED229-2645260

74.45 €

1 Available 6 Days 3418634ED359-6753290

78.94 €

1 Available 6 Days 4223042ED229-2653420

85.22 €

1 Available 6 Days 4822848ED387-7531400

105.31 €

1 Available 6 Days 6329963ED342-8664650

Tech Support