Three in One Tool Bar

Three in One Tool Bar

Click on this image to zoom in.

Click on this image to zoom in.

  • Three in One Tool Bar
  • Three in One Tool Bar
  • Volume Discount
[Features]
· A single tool that can be used for three different tasks: for nail removal and as a hammer or scraper.
· The thin tail tip has no problem biting into narrow gaps.
[Applications]
· For renovation and repair work.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C6-200
C6-201
C6-250
C6-251
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Blade Width
(mm)
Mass
(g)
Details Type Trusco Code

17.52 €

1 Available 6 Days 20035220Flat Type360-1935

17.52 €

1 Available 6 Days 20045220Split Tail Type360-1943

19.92 €

1 Available 6 Days 25045250Flat Type360-1951

19.92 €

1 Available 6 Days 25045250Split Tail Type360-1960

Loading...

  1. 1

Basic information

Product Type Bar Application For renovation and repair work. Material Carbon Steel for Mechanical Structure
Features 1 One tool that can be used in three ways: as a nail punch, hammer or scraper. Features 2 The tail tip is thin and can be inserted into gaps.

Tech Support