Wooden Handle for Sheet Metal Hammer (MKKE-0021)

Wooden Handle for Sheet Metal Hammer MKKE-0021

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: MKKE-0021

Brand: MORIMITSU

Price: 6.74

Delivery time: 7 Days


Technical Data:

Compatible Model: Sheet Metal Hammer 21 mm

Trusco Code: 404-9381

Mass: 95 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MKKE-0021

Part Number
MKKE-0021
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible Model Trusco Code Mass
(g)

6.74 €

1 Available 7 Days Sheet Metal Hammer 21 mm404-938195

Loading...

  1. 1

Basic information

Overall Length(mm) 330 Part Handle Handle material Oak
Product Type Wooden Handle for Hammer

This page is Wooden Handle for Sheet Metal Hammer, part number MKKE-0021.
You can find the detail information about specifications and dimensions on part number MKKE-0021.

Variation of this product

Part Number
MKKE-0030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Compatible Model Trusco Code Mass
(g)

8.19 €

1 Available 6 Days Sheet Metal Hammer 30 mm404-9411130

Tech Support