Manufacturer part number: 90CDH1.2-3CB
Brand: IWATA TOOL
Price: 80.47 €
Delivery time: 6 Days
blade diameter: 1.2 mm
shank diameter: 3 mm
Overall Length L: 40 mm
Maximum Chamfering Width d1: - mm
Blade Length: 1.2 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
90CDH1.2-3CB
Part Number
|
---|
90CDH1.2-3CB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter (mm) | shank diameter (mm) | Overall Length L (mm) | Maximum Chamfering Width d1 (mm) | Blade Length (mm) | Pivot Length (mm) | Drawing | |
---|---|---|---|---|---|---|---|---|---|---|---|
80.47 € | 1 | Available | 6 Days | 1.2 | 3 | 40 | - | 1.2 | - | 1 |
Loading...
Application | Centering (Positioning) | Both square (θ) | 90 | work material | General Steel / Cast Iron / Aluminum / Titanium / Copper / Resin |
---|---|---|---|---|---|
Single blade, two blades | Single blade | Peripheral Blade Y/N | N/A | Tool Material Type | Carbide |
Coating Y/N | N/A | Rotation Direction | Right blade |
This page is Carbide HG Center Drill Type A 90°, part number 90CDH1.2-3CB.
You can find the detail information about specifications and dimensions on part number 90CDH1.2-3CB.
Configure
Basic Attributes
Maximum Chamfering Width d1(mm)
Pivot Length(mm)
Type
blade diameter(mm)
shank diameter(mm)
Overall Length L(mm)
Blade Length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
90CDH0.5-1.5CB |
90CDH0.6-1.8CB |
90CDH0.7-2.1CB |
90CDH1.3-4CB |
90CDH1.4-4CB |
90CDH1.5-4CB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter (mm) | shank diameter (mm) | Overall Length L (mm) | Maximum Chamfering Width d1 (mm) | Blade Length (mm) | Pivot Length (mm) | Drawing |
---|---|---|---|---|---|---|---|---|---|---|---|
83.36 € | 1 | Available | 6 Days | 0.5 | 3 | 40 | 1.5 | 0.5 | 4.5 | 2 | |
83.36 € | 1 | Available | 6 Days | 0.6 | 3 | 40 | 1.8 | 0.6 | 5.4 | 2 | |
83.36 € | 1 | Available | 6 Days | 0.7 | 3 | 40 | 2.1 | 0.7 | 6.3 | 2 | |
88.22 € | 1 | Available | 6 Days | 1.3 | 4 | 40 | - | 1.3 | - | 1 | |
88.22 € | 1 | Available | 6 Days | 1.4 | 4 | 40 | - | 1.4 | - | 1 | |
73.67 € | 1 | Available | 6 Days | 1.5 | 4 | 40 | - | 1.5 | - | 1 |