Submarine Gate Drill HSS θ=15°

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

15SGD0.6-4

Part Number
15SGD0.6-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

45.69 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Tool Material Type HSS Tip diameter d 0.6 Blade Length 0.5
Taper angle 15 Overall Length L 50 shank diameter 4
Number of flutes 2 Rotation Direction Right blade

Tech Support