Manufacturer part number: UC-20NBK
Brand: URATANI SHOJI
Price: 798.79 €
Delivery time: 21 Days
Nominal: 2
Trusco Code: 456-2801
Nominal character dimensions A: 2.0 mm
Nominal character dimensions B: 1.3 mm
Nominal character dimensions E: 32 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UC-20NBK
Part Number
|
---|
UC-20NBK |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Trusco Code | Nominal character dimensions A (mm) | Nominal character dimensions B (mm) | Nominal character dimensions E (mm) | Nominal character dimensions P (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
798.79 € | 1 | Available | 21 Days | 2 | 456-2801 | 2.0 | 1.3 | 32 | 2.4 |
Loading...
Product Type | Numbering stamp | Set Content | 0-9, -, space | Hardness | HRC60±2 degrees |
---|---|---|---|---|---|
Material | High-Speed Steel (SKH-51) | Features | Using high-speed materials that demonstrate excellent durability allows for clear markings on various metals. |